The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Small Size, Exposed Mount, Steel, Zinc Plate, Bright chromate
TL-20-106-07
Toggle Style Draw Latch, Small Size, Exposed Mount, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Exposed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
Link Style
Heavy-Duty
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1107
2024-07-08
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
1000
2024-07-02
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co. Ltd
Beijing
328
2024-07-08
info@intechbj.com
86-010-83833828
Marek Industrial, a.s.
Brno CZ
22
2024-07-03
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
15
2024-07-15
info@biscoind.com
1.800.323.1232
Monroe Above Board Electronics
San Jose CA USA
14
2024-07-15
abesales@askmonroe.com
1.800.453.1692
Handy FIX
Warsaw Poland
5
2024-06-17
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
1
2024-07-15
info@hardwarespecialty.com
1.508.481.8622