The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
TL-20-102-52
Toggle Style Draw Latch, Small Size, Exposed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Exposed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7883-2-SS
Link Style
Short Curved
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1307
2026-07-01
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
87
2026-06-29
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
81
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
70
2026-06-30
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2026-07-03
info@zinorm.de
+49 (0) 4102 677 12 0
Shanghai Actech International Co Ltd
Shanghai CHINA
10
2026-06-29
sales@shactech.com
86-21-61099378
Parsons Aerocessories Limited
Stoney Creek ON CANADA
6
2026-06-24
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
4
2026-07-03
sales@dbroberts.com
1.800.773.5388