The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
TL-17-601-07
Toggle Style Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Heavy Duty
Type
Keeper
Class
TL - Over-Center Series Latches
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
43
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
28
2026-02-26
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
28
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
CASH COMPONENTES
Sao Paulo SP Brasil
22
2026-03-26
info@cash.com.br
55.11.3974.8312
Steeves Agencies Inc
Winnipeg MB CANADA
10
2026-03-25
sales@steeves.ca
204.474.1239
Bisco Industries
Glendale Heights IL USA
6
2026-03-27
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-03-27
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2026-03-23
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
2
2026-03-28
info@tchweb.com
1.416.299.0089