The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
TL-17-501-52
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Size Series
Large Size
Type
Keeper
Class
TL - Over-Center Series Latches
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
128
2024-10-14
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
20
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
18
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
11
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
6
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
CASH COMPONENTES
Sao Paulo SP Brasil
6
2024-10-23
info@cash.com.br
55.11.3974.8312
Marek Industrial, a.s.
Brno CZ
6
2024-11-06
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
3
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
1
2024-11-11
sales@dbroberts.com
1.800.773.5388