The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
TL-17-209-52
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
575
2026-08-19
sales@dbroberts.com
1.800.773.5388
IntechBJ Engineering Co., Ltd
Beijing
337
2026-08-03
info@intechbj.com
86-010-83833828
Appian Fasteners
Belfast Northern Ireland UK
148
2026-08-19
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
88
2026-08-10
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
48
2026-08-19
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
14
2026-08-17
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
14
2026-08-20
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
8
2026-08-20
info@tchweb.com
1.416.299.0089
HTF Inc
Frederick MD USA
6
2026-08-17
sales@htfinc.com
1.800.466.1940
Chengdu Chilli
Chengdu, Sichuan Province, China
5
2026-08-11
info@chilli.com.cn
86.028.85144919
Handy FIX
Warsaw Poland
2
2026-08-07
info@handy-fix.com.pl
0048221277890