The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
TL-17-202-52
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
DFCI Number
7882-C2-SS-PAS
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
895
2024-11-18
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
652
2024-11-20
info@biscoind.com
1.800.323.1232
All-West Components & Fasteners
AUBURN WA USA
398
2024-11-19
southco@all-west.com
1.206.762.1875
Assembly Fasteners Inc.
Apopka FL USA
10
2024-11-18
sales@tropicfast.com
1-800-488-4777
Zygology Ltd
Oxford UK
4
2024-11-11
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
2
2024-11-18
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0