The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
TL-17-201-52
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
DFCI Number
7880-C7-SS
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2171
2024-11-11
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
994
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
799
2024-11-13
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
596
2024-11-11
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
293
2024-11-11
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
117
2024-11-11
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
111
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
37
2024-10-17
info@global-dtech.com
+34 91 661 20 79
IntechBJ Engineering Co., Ltd
Beijing
35
2024-10-25
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
16
2024-11-07
czxia@hkais.com
86.0755.83747600
Austin Hardware & Supply, Inc.
Kansas City MO USA
8
2024-11-11
sales@austinhardware.com
800-821-3520
Assembly Fasteners Inc.
Apopka FL USA
7
2024-11-11
sales@tropicfast.com
1-800-488-4777
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2024-10-28
sales@parsonsaero.com
1.905.664.6203