The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
TL-17-201-07
Toggle Style Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
DFCI Number
7880-C7-Z3C
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
16681
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
672
2024-11-11
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
489
2024-11-11
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
389
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
183
2024-11-13
info@biscoind.com
1.800.323.1232
IntechBJ Engineering Co., Ltd
Beijing
111
2024-10-25
info@intechbj.com
86-010-83833828
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
92
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
35
2024-11-07
czxia@hkais.com
86.0755.83747600
Astra Industrial Innovations
Johannesburg Gauteng South Africa
20
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Appian Fasteners
Belfast Northern Ireland UK
10
2024-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
2
2024-10-17
info@global-dtech.com
+34 91 661 20 79