The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Slide Latch Keeper, Steel, Zinc Plate, Bright Chromate
TL-05-117-07
Slide Latch Keeper, Steel, Zinc Plate, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Class
TL - Slide Latch
DFCI Number
8415-03-Z3CT
Southco’s Slide Latches offer vibration resistance and tolerate misalignment to hold panels securely in place. Simple slide to latch, hand operation allows easy removal for access or maintenance, offering design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1903
2024-11-20
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
1684
2024-11-11
sales@zygology.com
+44 (0)1844 266020
HI-TECH FASTENERS
FREDERICK MD USA
1664
2024-11-18
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
806
2024-11-18
sales@appianfasteners.com
+44 (0) 2890 301 979
All-West Components & Fasteners
AUBURN WA USA
510
2024-11-19
southco@all-west.com
1.206.762.1875
Monroe Above Board Electronics
Garland TX USA
457
2024-11-18
abesales@askmonroe.com
1.800.453.1692
Astra Industrial Innovations
Johannesburg Gauteng South Africa
436
2024-11-20
sales@astraindustrial.co.za
0027.11.918.6696
Aero Materiel AB
Jonkoping, Sweden
285
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
50
2024-11-18
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
7
2024-11-06
info@marek.eu
+420 541 420 811