The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Slide Latch, Stainless Steel, Passivated
TL-05-100-52
Slide Latch, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Mounting Style
Front Mount
Class
TL - Slide Latch
DFCI Number
8415-SS
Southco’s Slide Latches offer vibration resistance and tolerate misalignment to hold panels securely in place. Simple slide to latch, hand operation allows easy removal for access or maintenance, offering design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
4181
2024-11-18
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
1553
2024-11-06
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
1282
2024-11-20
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
69
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2024-11-18
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
19
2024-11-18
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2024-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
4
2024-11-11
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
1
2024-11-18
info@tchweb.com
1.416.299.0089