T6-4E-426-17F-20
Friction Hinge, Small Leaf, Large Leaf, 38 mm (1.50 in) Long, 304 Stainless Steel, Passivated
| Material | 304 Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Polished |
| Torque Type | Asymmetric |
| Mounting Style | Front Mount |
| Installation | Rivet / Screw |
| Series | Friction |
| Size Series | Small Leaf, Large Leaf |
| Length | 78.00 |
| Type | Stamped Hinge |
| Class | T6 - Stamped Friction Hinges |
The stainless steel T6 Friction Hinge provides a friction hinge solution with superior durability and corrosion-resistance in demanding environments. The T6 Hinge is available in a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes and with optional mounting hardware cover accessories.