ST-7A2-70RB-53
Constant Torque Hinge, Asymmetric, Forward Torque 0.6 N-m (5.3 in-lbf), Reverse Torque 0.79 N-m (7 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Black
Material | Zinc Alloy |
---|---|
Finish | Black Finish |
Color/Appearance | Black |
Forward Torque (Nm) | 0.60 |
Reverse Torque (Nm) | 0.79 |
Torque Type | Asymmetric |
Installation | Rivet / Screw |
Series | Constant Torque |
Counterbalanced | No |
Class | ST - Constant Torque Embedded Hinges |
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.
Write Your Own Review