ST-11A1-140FA-50

Constant Torque Hinge, Asymmetric, Forward Torque 1.58 N-m (14 in-lbf), Reverse Torque 0.95 N-m (8.4 in-lbf), Threadstud and Nut, Zinc Alloy, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Forward Torque (Nm) 1.58
Reverse Torque (Nm) 0.95
Access Restriction No Restriction
Torque Type Asymmetric
Installation Threadstud and Nut
Series Constant Torque
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5
Counterbalanced No
Class E6/ST - Constant Torque Position Control Hinges
18b6361d8bf74fe24ede59f897e3af9b2b671ba5ef65db4db1975cf1677021df 18.216.211.173
please type in at least 2 letters...
Loading...