ST-10A2-95FB-53

Constant Torque Hinge, Asymmetric, Forward Torque 0.95 N-m, Reverse Torque 0.75 N-m, Rivet / Screw (thru hole), Zinc Alloy, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Black Finish
Color/Appearance Black
Forward Torque (Nm) 0.95
Reverse Torque (Nm) 0.75
Torque Type Asymmetric
Installation Rivet / Screw
Series Constant Torque
Counterbalanced No
Class ST - Constant Torque Embedded Hinges
102a399bd1a87283ceddfef42226b9781b0f12fe9ac0da12d504830f4ff95433 3.144.187.99
please type in at least 2 letters...
Loading...