R4-EM-R732-161
Electronic Rotary Push-to-Close Latch, Delayed Relock, Rear Trigger, With Latch Status Microswitch, Non-sealed Connector, Thru Hole, Steel Housing, Nickel Plated
Material | Steel |
---|---|
Finish | Nickel Plated |
Thread or Hole Type | Thru Hole |
Trigger Style | Rear Trigger |
Installation | Rivet / Screw |
Actuator Type | Cylinder Lock |
Connector Options | Non-sealed Connector |
Re-Lock Type | Delayed |
Packaging | Individually Packaged |
Microswitch | Latch Status Switch Only |
Class | R4-EM - Electronic Rotary Latches |
Trigger Spring | Strong Kickout |
Easy to install and maintain, the 1 & 2 Series R4-EM delivers the convenience of electronic access control with the security of a proven, robust, all-metal rotary latch design in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An optional microswitch provides feedback on latch status, and a delayed re-lock version keeps a door unlocked for manual opening/closing cycles
Write Your Own Review