R4-EM-R732-132
Electronic Rotary Push-to-Close Latch, Delayed Relock, Rear Trigger, Without Latch Status Microswitch, No Connector, Thru Hole, Steel Housing, Nickel Plated
Material | Steel |
---|---|
Finish | Nickel Plated |
Thread or Hole Type | Thru Hole |
Trigger Style | Rear Trigger |
Installation | Rivet / Screw |
Connector Options | No Connector |
Re-Lock Type | Delayed |
Packaging | Individually Packaged |
Microswitch | No Switch |
Class | R4-EM - Electronic Rotary Latches |
Trigger Spring | Strong Kickout |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.
Write Your Own Review