R4-EM-81-230
Electronic Rotary Push-to-Close Latch, Auto Relock, 24 volts, With Latch Status Microswitch, Non-sealed Connector, 1/4-20 Thread, Plastic and Steel Housing
| Material | ABS Plastic, Glass Filled Nylon, Stainless Steel, Steel |
|---|---|
| Access Restriction | Electronic Access |
| Thread or Hole Type | 1/4-20 |
| Trigger Style | Side Trigger |
| Installation | Rivet / Screw |
| Profile | Concealed / Internal |
| Housing Configuration | Standard |
| Voltage | 24 V |
| Connector Options | Non-sealed Connector |
| Re-Lock Type | Auto |
| Microswitch | No Switch |
| Class | R4-EM - Electronic Rotary Latches |
| Trigger Spring | Strong Kickout |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.