R4-EM-64-161
Electronic Rotary Push-to-Close Latch, Delayed Relock, With Cam Switch, Non-sealed Connector, M5 X 0.8, PC/ABS Blend, 0
| Material | Glass Filled Nylon, PC/ABS Blend, Polycarbonate, Stainless Steel |
|---|---|
| Access Restriction | Electronic Access |
| Thread or Hole Type | M5 X 0.8 |
| Trigger Style | Rear Trigger |
| Installation | Rivet / Screw |
| Profile | Concealed / Internal |
| Voltage | 12-24 V |
| Connector Options | Non-sealed Connector |
| Re-Lock Type | Delayed |
| Microswitch | Cam Switch |
| Class | R4-EM - Electronic Rotary Latches |
| Trigger Spring | Light Kickout |
Easy to install and maintain, the R4-EM-05 delivers the convenience of electronic access control with the security of a proven, robust, rotary latch designed in a compact, integrated package. Easy push-to-close operation and electronic actuation simplify access across a wide variety of applications. An integrated sensor provides feedback on latch status, and a an optional door sensor provides feedback on door status.