R4-91-231-10

Rotary Push-to-Close Latch, Striker Bolt, Stainless Steel, Passivated

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Size Series Medium Size
Accessory Type Striker

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Striker Bolt, Stainless Steel, Passivated

c737aa1074abe52438255e8a5933a078497cc66aa0f727482e8ac1b2e920db22 18.222.188.129
please type in at least 2 letters...
Loading...