The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R4-90-804-10
Rotary Latch Striker, With Door Sensor, Zinc Alloy
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Type
Striker
Class
EA - Mechanical Accessories
The cable-based Mechanical Override System provides a standard solution for remote mechanical actuation of electronic latches. In the event of electrical power loss, the system provides fully redundant access. The system comprises a mechanical override lock with corresponding AC actuator and cable bracket, a mechanical cable, and a mechanical override bracket.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
500
2026-09-03
czxia@hkais.com
86.0755.83747600
DB Roberts Co.
Wilmington MA USA
314
2026-09-26
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
279
2026-09-11
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
206
2026-09-14
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
150
2026-09-24
info@clancey.com
1.800.747.7405
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
150
2026-09-08
sales@aerospacesw.com
623.582.2779
IntechBJ Engineering Co., Ltd
Beijing
117
2026-09-01
info@intechbj.com
86-010-83833828
Aero Materiel AB
Jonkoping, Sweden
44
2026-09-01
order@aeromateriel.com
+46.36.34.44.40
TCH Sales Incorporated
Toronto ON Canada
27
2026-09-26
info@tchweb.com
1.416.299.0089
Handy FIX
Warsaw Poland
16
2026-09-01
info@handy-fix.com.pl
0048221277890
CASH COMPONENTES
Sao Paulo SP Brasil
16
2026-09-11
info@cash.com.br
55.11.3974.8312
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-08-27
sales@steeves.ca
204.474.1239