R4-90-511-20
Rotary Push-to-Close Latch, Striker Bolt, Stainless Steel, Passivated
Material | 304 Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Type | Striker |
Class | EA - Mechanical Accessories |
The cable-based Mechanical Override System provides a standard solution for remote mechanical actuation of electronic latches. In the event of electrical power loss, the system provides fully redundant access. The system comprises a mechanical override lock with corresponding AC actuator and cable bracket, a mechanical cable, and a mechanical override bracket.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review