R4-90-124-20

Rotary Latch Striker, Small Size, For Integrated Bumper Latch, Stainless Steel

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Natural
Mounting Hole M8 Thread
Size Series Small Size
Style Integrated Bumper
Accessory Type Striker
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

Write Your Own Review
You're reviewing:Rotary Latch Striker, Small Size, For Integrated Bumper Latch, Stainless Steel

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.