R4-81-851-30
Rotary Push-to-Close Latch, Paddle Actuated, Two Stage, Key Locking, Polished Chrome Handle
Access Restriction | Key Locking |
---|---|
Locking Option | CH 751 Key (2 Keys Included) |
Stage | Two Stage |
Installation | With Mounting Studs |
Style | Integrated Bumper |
Handle Finish | Polished Chrome |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review