R4-81-821-50
Rotary Push-to-Close Latch, Paddle Actuated, Two Stage, Key Locking, Black Powder Coat Handle
Access Restriction | Key Locking |
---|---|
Locking Option | Locking, Reversible R001 (2 Keys Included) |
Stage | Two Stage |
Installation | With Mounting Studs |
Style | Integrated Bumper |
Handle Finish | Black Powder Coat |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
Write Your Own Review