R4-50-32-1EA1-10

Rotary Push-to-Close Latch, Heavy Duty Size, Two Stage, 12 V Electronic Actuation with Switch, Perpendicular Lever, M6 Thread, Steel, Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Color/Appearance Bright
Access Restriction Electronic Access
Stage Two Stage
Mounting Hole M6 Thread
Installation Rivet / Screw
Actuation Right Hand
Operation Perpendicular
Actuator Type Extend and Hold
Size Series Heavy Duty
Voltage 12 V
Connector Options Non-sealed Connector
Compliance Specification IP 65
Microswitch Door and Latch Status Switch
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Heavy Duty Size, Two Stage, 12 V Electronic Actuation with Switch, Perpendicular Lever, M6 Thread, Steel, Zinc Plate, Bright chromate