R4-30-40-506-10
Rotary Push-to-Close Latch, Large Size, Two Stage with Bumper, Bottom with bracket, 6.7 mm Thru, Steel, Zinc Plate, Bright Chromate, Bright
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Stage | Two Stage |
Mounting Hole | 6.7 mm Thru |
Installation | Rivet / Screw |
Actuation | Left Hand |
Operation | Bottom |
Size Series | Large Size |
Style | Integrated Bumper, Integrated Cable Mounting Bracket |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Write Your Own Review