R4-30-40-301-20
Rotary Push-to-Close Latch, Large Size, Two Stage, Two Point Lever, 6.7 MM Through Hole, Stainless Steel, Passivated, Natural
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Natural |
| Stage | Two Stage |
| Mounting Hole | 6.7 mm Thru |
| Installation | Rivet / Screw |
| Operation | 2-Point |
| Size Series | Large Size |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop