R4-25-200-5006-15
Rotary Push-to-Close Latch, Medium Size, Single Stage, Bottom Trigger, Integrated Cable Mounting Bracket (for cable with spring), Integrated Bumper, 6.7 mm Thru, Steel, Zinc Nickel
Material | Steel |
---|---|
Finish | Zinc Nickel |
Color/Appearance | Black |
Stage | Single Stage |
Mounting Hole | 6.7 mm Thru |
Installation | Rivet / Screw |
Operation | Bottom |
Size Series | Medium Size |
Style | Integrated Bumper, Integrated Cable Mounting Bracket |
Class | R4 - Rotary Latches |
Trigger Spring | Strong Kickout |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review