R4-15-10-060-15

Rotary Push-to-Close, Medium Size, Single Stage, Tool Actuated with 3 mm Double Bitted Recess, Steel, Zinc Nickel, Black

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Color/Appearance Black
Access Restriction Tool
Stage Single Stage
Installation Screw Mount
Actuator Type Cylinder Lock
Size Series Medium Size
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.