R4-15-10-010-10
Rotary Push-to-Close, Medium Size, Single Stage, Tool Actuated with 8 mm Hex Recess, Steel, Zinc Plate-Bright chromate, Bright
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Stage | Single Stage |
| Installation | Screw Mount |
| Size Series | Medium Size |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.