R4-10-10-601-20
Rotary Push-to-Close Latch, Small Size, Single Stage, Top Trigger, 7.2 mm Through Hole, Stainless Steel, Passivate
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Stage | Single Stage |
Mounting Hole | 7.2 mm Thru |
Installation | Rivet / Screw |
Actuation | Right Hand |
Operation | Top |
Size Series | Small Size |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
Write Your Own Review