The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Rotary Push-to-Close Latch, Small Size, Single Stage, Bottom Trigger, 7.2 mm Through Hole, Steel, Zinc Plate, Bright chromate
R4-10-10-501-10
Rotary Push-to-Close Latch, Small Size, Single Stage, Bottom Trigger, 7.2 mm Through Hole, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Stage
Single Stage
Mounting Hole
7.2 mm Thru
Installation
Rivet / Screw
Actuation
Right Hand
Operation
Bottom
Size Series
Small Size
Class
R4 - Rotary Latches
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
4000
2025-12-22
sales@aerospacesw.com
623.582.2779
Monroe Above Board Electronics
Garland TX USA
1540
2025-12-15
abesales@askmonroe.com
1.800.453.1692
Bisco Industries
Glendale Heights IL USA
370
2025-12-22
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
68
2025-12-23
sales@dbroberts.com
1.800.773.5388
Parsons Aerocessories Limited
Stoney Creek ON CANADA
48
2025-11-27
sales@parsonsaero.com
1.905.664.6203
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2025-12-19
sales@astraindustrial.co.za
0027.11.918.6696
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2025-12-05
info@chilli.com.cn
86.028.85144919