R4-05-23-405-77

Rotary Push-to-Close Latch, Micro Size, Single Stage, Hand Operation, Integrated Bumper, 4.5 mm thru with Mounting Bracket, Steel, Zinc Nickel, Bright

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Color/Appearance Bright
Stage Single Stage
Mounting Hole 4.5 mm Thru with Mounting Bracket
Installation Rivet / Screw
Operation Hand Operated
Size Series Micro Size
Style Integrated Bumper
Class R4 - Rotary Latches

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.