The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R4-05-20-505-10
Rotary Push-to-Close Latch, Micro Size, Single Stage, with Integrated Bumper, Bottom Trigger, 4.5 mm Thru, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Stage
Single Stage
Mounting Hole
4.5 mm Thru
Installation
Rivet / Screw
Operation
Bottom
Size Series
Micro Size
Style
Integrated Bumper
Class
R4 - Rotary Latches
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2097
2026-10-09
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
752
2026-10-05
sales@aerospacesw.com
623.582.2779
DB Roberts Co.
Wilmington MA USA
461
2026-10-10
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
288
2026-10-10
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
56
2026-09-11
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
10
2026-10-01
mw@mwfasteners.com
1.514.955.7781
CASH COMPONENTES
Sao Paulo SP Brasil
9
2026-09-11
info@cash.com.br
55.11.3974.8312
IntechBJ Engineering Co., Ltd
Beijing
5
2026-10-08
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
1
2026-10-02
sales@zygology.com
+44 (0)1844 266020