R4-0-43922-1
Cable Retaining Clip, Fits R4-20 & R4-50 Latches, Acetal, White
Material | Acetal Copolymer |
---|---|
Color/Appearance | White |
Installation | Snap-in |
Accessory Type | Retaining Clip |
Class | AC - Rotary Latch Cables |
Available in seven different options and end fitting styles to suit a wide range of application requirements, Southco’s AC Rotary Latch Cables connect our line of actuators and rotary latches for remote actuation. Constructed of high-strength, corrosion-resistant materials, Southco’s AC Rotary Latch Cables are suitable for use in both interior and exterior environments
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review