R3-23-250-03
Push-to-Close Latch Mounting Screw, 25mm (1.00 in) Long, Steel, Zinc Plate, Bright chromate, 0
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Thread or Hole Type | Thread Forming Screw |
| Bracket Material | Steel |
| Accessory Type | Screw |
| Length | 25.40 |
| Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options