R3-23-250-02
Push-to-Close Latch Mounting Screw, 19mm (.75 in) Long, Steel, Zinc Plate, Bright chromate, 0
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Thread or Hole Type | Thread Forming Screw |
Bracket Material | Steel |
Accessory Type | Screw |
Length | 19.00 |
Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review