R3-23-162-11-01
Push-to-Close Latch Extended Mounting Bracket, Without Internal Handle Slot, Steel, Zinc Plate, Bright chromate, Bright
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Min. Outer Panel Thickness (mm) | 22.00 |
Max Outer Panel Thickness (mm) | 50.00 |
Accessory Type | Bracket |
Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
Write Your Own Review