The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch U-Shape Mounting Bracket, With Internal Handle Slot, Steel, Zinc Plate, Bright chromate, Bright
R3-23-161-11
Push-to-Close Latch U-Shape Mounting Bracket, With Internal Handle Slot, Steel, Zinc Plate, Bright chromate, Bright
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Min. Outer Panel Thickness (mm)
1.50
Max Outer Panel Thickness (mm)
9.50
Accessory Type
Bracket
Class
R3 - Push-to-Close Latch
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1680
2024-09-16
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
19
2024-09-16
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
17
2024-09-10
info@handy-fix.com.pl
0048221277890
Clancey Company
Overland Park KS USA
10
2024-09-12
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
6
2024-09-05
info@marek.eu
+420 541 420 811
Appian Fasteners
Belfast Northern Ireland UK
5
2024-09-13
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
1
2024-08-27
sales@zygology.com
+44 (0)1844 266020