The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R3-22-320-50
Push-to-Close-Latch, Locking, Reversible R001 (2 Keys Included), Paddle - Front, Cable/Rod, Multi-Point, Yes, Zinc Alloy, Powder Coat
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Sealed
Yes
Locking Option
Locking, Reversible R001 (2 Keys Included)
Actuator Type
Paddle, Pull-to-open
Style
Paddle - Front
Latch Mechanism
Cable/Rod, Multi-Point, No Sliding Pawl
Class
R3 - Push-to-Close Latch
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
89
2026-07-22
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
41
2026-08-06
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
30
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Appian Fasteners
Belfast Northern Ireland UK
27
2026-08-06
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
6
2026-07-29
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
1
2026-07-07
info@handy-fix.com.pl
0048221277890