R3-22-300-70
Push-to-Close-Latch, Non-Locking, Paddle - Front, Cable/Rod, Multi-Point, Yes, Zinc Alloy, Powder Coat
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | White |
Access Restriction | No Restriction |
Sealed | Yes |
Locking Option | Non-Locking |
Actuator Type | Paddle, Pull-to-open |
Style | Paddle - Front |
Latch Mechanism | Cable/Rod, Multi-Point, No Sliding Pawl |
Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
Write Your Own Review