R2-0055-17
Rotolock Butt-Joint Panel Fastening Latch, Mortise Mount, Standard Latch, Steel, Zinc, Hot-Dip Galvanized
Material | Steel |
---|---|
Finish | Zinc, Hot-Dip Galvanized |
Color/Appearance | Bright |
Access Restriction | Tool |
Mounting Style | Mortise Mount |
Type | Latch |
Class | R2/R5 - Panel Fastening Draw Latches |
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport
Write Your Own Review