PK-132-13-KD1050
Lock Core, Keyed Diff NS SS
Lock Core, Keyed Diff NS SS is available to buy in increments of 50
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Key Codes | Keyed Differently (50 codes) |
| Class | PK - Lock Plugs |
These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review