The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
PK-11-03
Key, Removal For CH751 Hl450 & LS001
Specifications
Material
Brass
Finish
Nickel Plated
Class
PK - Lock Plugs
These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
38
2026-07-30
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
24
2026-07-24
sales@steeves.ca
204.474.1239
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
23
2026-07-29
sales@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
16
2026-07-27
info@hardwarespecialty.com
1.508.481.8622
Praestmark A/S
Vedbaek / Denmark
9
2026-07-20
Sales@praestmark.dk
0045 38884400
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-07-30
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
4
2026-07-30
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2026-07-21
info@global-dtech.com
+34 91 661 20 79
IntechBJ Engineering Co., Ltd
Beijing
3
2026-07-01
info@intechbj.com
86-010-83833828
Astra Industrial Innovations
Johannesburg Gauteng South Africa
2
2026-07-30
sales@astraindustrial.co.za
0027.11.918.6696
Shanghai Actech International Co Ltd
Shanghai CHINA
1
2026-07-29
sales@shactech.com
86-21-61099378