The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
PK-10-01-05
Keys, 2 Overmolded, Brass, Nickel Plated, Code CH751
Specifications
Material
Brass
Finish
Nickel Plated
Color/Appearance
Black
Accessory Type
Keys
Class
PK - Lock Plugs
These lock plugs, purchased independently from their matching latches, offer OEMs and end users the ability to tailor key code assignments according to application needs. Lock plugs can be installed or replaced after latch installation. Multiple key code options make it easy to implement the desired degree of access control.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
452
2026-07-27
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
369
2026-07-30
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
176
2026-07-24
sales@parsonsaero.com
1.905.664.6203
DB Roberts Co.
Wilmington MA USA
136
2026-07-30
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
50
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
45
2026-07-22
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
34
2026-07-23
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
15
2026-07-30
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
9
2026-07-01
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
8
2026-07-02
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2026-07-21
info@global-dtech.com
+34 91 661 20 79