P9-064-28-T-31A059
Handle, 64 mm (2.52 in) Hole Centers, Plastic, Natural, Green
| Material | Plastic |
|---|---|
| Finish | Natural |
| Color/Appearance | Green |
| Class | P9 - Folding Handles |
Maintain convenient user access to enclosures in limited-space environments with Southco's P9 Class 90° Folding Handles. They provide an ample handhold for opening doors, drawers, and compartments, yet fold down to a compact profile when not in use. Available in a variety of lengths and finishes, they satisfy a wide range of enclosure applications. A built-in friction mechanism keeps handles in the desired position – from fully opened to fully stored – without falling or rattling.