P8-DHAE-3-250
Handle, 250 mm (9.84 in) Hole Centers, Internal Thread, M8, Aluminum, Powder Coat, Black, Oval
Material | Aluminum |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review