P8-128-31-M4-11-3

Handle, 128 mm (5.04 in) Hole Centers, Internal Thread, M4 X 0.7, Aluminum Alloy, Anodized, Polished, Round

Request a Quote
Specifications
Material Aluminum Alloy
Finish Anodized
Color/Appearance Polished
Thread or Hole Type M4 X 0.7
Installation Internal Thread
Pull Size 128.00
Class P8 - Wire Pull Handles

These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Handle, 128 mm (5.04 in) Hole Centers, Internal Thread, M4 X 0.7, Aluminum Alloy, Anodized, Polished, Round