P8-128-31-08-24
Handle, 128mm (5.04 in) Hole Centers, Internal Thread, 8-32 thread, Stainless Steel, Passivated, Bright, Round
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Bright |
| Thread or Hole Type | 8-32 |
| Installation | Internal Thread |
| Pull Size | 128.00 |
| Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review