P8-064-38-10V-11
Handle, 64mm (2.52 in) Hole Centers, Internal Thread, 10-32 thread, Aluminum Alloy, Anodized, Polished, Oval, 16 X 7 mm
| Material | Aluminum Alloy |
|---|---|
| Finish | Anodized |
| Color/Appearance | Polished |
| Thread or Hole Type | 10-32 |
| Installation | Internal Thread |
| Pull Size | 64.00 |
| Class | P8 - Wire Pull Handles |
These classic "U"-shaped cylindrical pulls provide a very simple and affordable solution to door and drawer handle applications. Their 31 mm (1.22") height and choice of four lengths provides the grip you need to match a range of applications.